EA1026A160

    1. 静噪元件/EMI静噪滤波器微波吸收片

Murata Icon X 外观&形状

外观 | EA1026A160

Murata Icon X 规格

适用频率(标准值)11.5GHz
厚度(标准值)1.6mm
阻燃性UL94V-0
工作温度范围-40℃ to 80℃

Murata Icon X 特点

Features
1. Excellent elasticity and durability with silicon
   rubber
2. Suitable for prevention of abnormal oscillation in
   high frequency modules, suppression of spurious
   spectra and prevention of interference between
   circuits
3. Holds easily in equipment with adhesive tape
   When inquiring, please contact us with size code,
   referring to "Part Numbering."

Murata Icon X 用途

其他用途

For general

Murata Icon X 产品数据