NXRS15XV103FA1B___

    1. 传感器温度传感器温度检测用负温度系数(NTC)热敏电阻
      热敏电阻负温度系数(NTC)热敏电阻温度检测用负温度系数(NTC)热敏电阻

Murata Icon X 外观&形状

外观 | NXRS15XV103FA1B___
尺寸 | NXRS15XV103FA1B___

Murata Icon X 规格

电阻值(25℃)10kΩ
电阻值(25℃)公差±1%
B常数(25/50℃)3936K
B常数(25/50℃)公差±1%
B常数(25/80℃)(标准值)3972K
B常数(25/85℃)(标准值)3977K
B常数(25/100℃)(标准值)3989K
温度传感用工作电流(25℃)0.12mA
额定功率(25℃)7.5mW
散热常数(25℃)1.5mW/℃
热时间常数4s
工作温度范围-40℃ to 125℃
引线形状带引线型
形状引线
质量0.04g to 0.10g

Murata Icon X 特点

1. High accuracy and high sensibility temperature sensing is available by the high accuracy NTC Thermistor.
2. This product is compatible with 1005 (1.0mm * 0.5mm) size NTC Thermistor.
3. The variation per hour of this product is stable few.
4. This product is produced with the automation line which was consistent from a lead to packing so that the product of uniform quality may be obtained at low cost in large quantities.
5. Since this product has strong lead intensity with original lead mounting technique, it is bent at the time of use and can perform processing etc. freely. Moreover, taping supply can also respond.

Murata Icon X 用途

汽车用途

多媒体信息娱乐服务

限定用途

车载用途

其他用途

1. For temperature detection of a rechargeable battery pack
2. For temperature detection of a charge circuit
3. For temperature detection of a printer head
4. For temperature detection of DC fan motor
5. For temperature detection of home electronics
6. For temperature detection of automotive products

Murata Icon X 包装信息

包装 规格 最小订购单位

B

散装袋

500