Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

工业设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

最大电压 16V
温度传感 70℃
温度传感测量条件 TS℃
电阻值(25℃) 330Ω
电阻值(25℃)允许差 max.
电阻值 1.5kΩ
电阻值测量条件 max.(TS-10℃)
电阻值(2) 2.2kΩ
电阻值(2)测量条件 min.(TS℃)
工作温度范围 -10℃ to 80℃
形状 引线
质量 0.62g
MSL N

Murata Icon X 特点

1. PTFM_S Series is fixed easily because of a screw clamp type.
2. Compact and light design as well as excellent thermal response.
3. Contactless operation provides a prolonged service life, yet permits noiseless operation.
4. The operating point of "POSISTOR" is set on the steepest point along the resistance-temperature
   characteristic curve, thus performing the overheat protective operation securely.
5. PTFM Series and PTFL Series have same resistance-temperature characteristic, providing a selection
   depending on the mounting method.

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装袋 200