PTGL07BB220N0B52A0

    1. 热敏电阻正温度系数(PTC)热敏电阻 POSISTOR®过电流保护用正温度系数(PTC)热敏电阻

Murata Icon X 外观&形状

外观 | PTGL07BB220N0B52A0
尺寸 | PTGL07BB220N0B52A0

Murata Icon X 规格

最大电压250V
维持电流90mA
维持电流测量条件(at +60℃)
维持电流(2)130mA
维持电流(2)测量条件(at +25℃)
跳闸电流250mA
跳闸电流测量条件(at +25℃)
跳闸电流(2)300mA
跳闸电流(2)测量条件(at -10℃)
最大电流0.5A
电阻值(25℃)22Ω
电阻值(25℃)公差±30%
耗电量(标准值)1.6W
工作温度范围-10℃ to 60℃
D: 外径8mm
厚度6mm
F: 引线间距5mm
d: 引线直径0.6mm
形状引线
质量0.78g

Murata Icon X 特点

1. Best suited to meet the requirements for power supply and motor protector. No erroneous operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X 用途

限定用途

消费品

其他用途

1. Protects Trunk circuit for Telephone electronic
2. exchange and PBX when cross connected with commercial
3. line Protects circuit supplying current for interphone and FAX.

Murata Icon X 包装信息

包装 规格 最小订购单位

A0

折叠盒装

1000