1. 产品搜索电阻器微调电位器PVG5H102C03R00

PVG5H102C03R00

  • 停产日:2017/1/31

外观&形状

Murata Icon X 规格

额定功率 0.25W
形状 SMD
最大工作电压 300Vdc
调整方向 侧面
尺寸 5mm
自动调整 No
调节转数(有效旋转角度) 11
机械旋转角度 -
总电阻值 1kΩ
总电阻值公差 ±10%
电阻温度系数 ±150ppm/℃
电阻变化特性 B (Linear)
接触电阻变化 Less than 3% of total resistance value or 3ohm, whichever is greater
剩余电阻 Less than 1% of total resistance value or 2ohm, whichever is greater
力矩 17.6mN・m max.
额定功率测量条件 70℃
工作温度范围 -55℃ to 125℃
质量 0.18g

Murata Icon X 特点

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Available with reflow soldering method
3. Available for ultrasonic cleaning after soldering
4. Clutch mechanism prevents excessive wiper rotation.
5. Both Top and side adjustment directions
6. Ultra smaller volume (1/5-1/2) than leaded
   multi-turn potentiometer.

Murata Icon X 包装信息

包装 规格 标准包装数量
R00 180mm压纹带 500

Murata Icon X 产品数据