1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFECF10M7FA00S0-R0

SFECF10M7FA00S0-R0

  • 生产开始日期:2007/1/1
  • 接受订单的最迟期限:2023/9/29
  • 停产日:2024/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -40℃ to 85℃
形状 SMD
元件 2
中心频率 10.700MHz
中心频率公差 ±30kHz
标称值 No
3dB频带宽 280kHz±50kHz
阻带宽范围 590kHz
阻带宽范围测量条件 [within 20dB]
阻带损耗 30dB[within 9MHz to fo]
插入损耗 3.0dB±2.0dB(at minimum loss point)
波纹 1.0dBmax.(at minimum loss point)
输入/输出阻坑 330Ω
质量 65mg

Murata Icon X 特点

SFECF10M7 series for FM receivers are small, high-performance and super thin (1.4mm max.) filters. The piezoelectric element is sandwiched by the ceramics substrate. They have 1.4mm max. thickness and a small mounting area (3.45x3.1mm). SFECF series and CDSCB series (MHz Discriminator) enable customers to make VICS/RKE/TPMS set very thin
and small.

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.4mm max. thickness, and have a small mounting area (3.45x3.1mm) enabling flexible PCB design.
3. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
4. Operating Temperature Range: -40 to +85 (degrees C), Storage Temperature Range: -55 to +85 (degrees C)

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 2000