1. 产品搜索传感器旋转角度传感器SVM4A103A0L17R00

SVM4A103A0L17R00

  • 接受订单的最迟期限:2019/1/31
  • 停产日:2019/3/31

外观&形状

Murata Icon X 规格

工作温度范围 -40℃ to 85℃
形状 SMD
总电阻值 10kΩ
总电阻值公差 ±30%
线性 ±2%
有效旋转角度(标准值) 260°
电阻温度系数 ±500ppm/℃
旋转寿命(max.) 1M cycles
力矩(max.) 6mN・m
额定电压 5Vdc
耐电压 250Vac, 1 min., Leakage current 50 micro A max.
绝缘电阻(min.) 100MΩ
绝缘电阻测量条件 250Vdc
质量 0.08g

Murata Icon X 特点

1.It’s smallest in the world, therefore can be mounted everywhere!

2.To get precise control for even small size robot, portable gaming devise and so on…...
  High reliability!   High accuracy!   Enhanced rotational life!

3.It’s very easy to use without electrical circuit.

4.Available for measuring an angle and amount of movement for narrow space!!


■Applications

1.Game controller
2.Headset
3.Robot
4.DSC switch

Murata Icon X 包装信息

包装 规格 标准包装数量
R00 180mm压纹带 500

Murata Icon X 产品数据