1. 产品搜索电容器微调电容器TZB4Z060BA10R01

TZB4Z060BA10R01

  • 接受订单的最迟期限:2019/3/31
  • 停产日:2020/8/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 3mm
厚度公差 ±0.2
额定电压 100Vdc
静电容量最小值(max.) 2pF
静电容量最大值 6pF
静电容量最大值公差 +50/-0%
调整方向 上方
温度特性 NP0±200ppm/℃
Q 500min. at 1MHz, Cmax.
耐电压 220Vdc
绝缘电阻(min.) 10000MΩ
力矩 1.5 to 9.8mNm
定子/外壳颜色 Blue
质量 0.15g

Murata Icon X 特点

1. Miniature rectangular shape:    4.0(W)x4.5(L)x3.0(H)mm.
2. Color coded case facilitates identification of capacitance range.
3. Designed for automatic placement in surface mount applications.
4. Designed to withstand flux baths and solder baths
    (with cover film type).
5. Can be temporarily attached to PCB with adhesives
    (Terminal style A and B).
6. Can be reflow and flow (with cover film type)
    soldering method.
7. Stable characteristics over a wide frequency range.
    (Resonant frequency: 1000MHz min. / 6pF)

Murata Icon X 包装信息

包装 规格 标准包装数量
R01 330mm压纹带 2500