1. 产品搜索电容器微调电容器TZV2Z2R5A110B00

TZV2Z2R5A110B00

  • 接受订单的最迟期限:2019/3/31
  • 停产日:2020/8/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 1.45mm
厚度公差 max.
额定电压 25Vdc
静电容量最小值(max.) 0.65pF
静电容量最大值 2.5pF
静电容量最大值公差 +100/-0%
调整方向 上方
温度特性 NP0±300ppm/℃
Q 200min. at 200MHz, Cmax.
耐电压 55Vdc
绝缘电阻(min.) 10000MΩ
力矩 1.0 to 9.8mNm
质量 0.04g

Murata Icon X 特点

1. Small size with external dimensions of 2.3(W)x3.2(L)x1.45max.(H)mm.
2. Unique construction with no plastic material provides superior
   soldering heat resistance to maintain excellent characteristic
   performance after reflow soldering.
3. Designed for automatic placement in surface mount pplications.
4. Funnel shaped metal case enables in-process automatic adjustment.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 500