1. 产品搜索电容器微调电容器TZY2Z030A001B00

TZY2Z030A001B00

  • 接受订单的最迟期限:2016/12/31
  • 停产日:2017/3/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 1.25mm
厚度公差 max.
额定电压 25Vdc
静电容量最小值(max.) 1.5pF
静电容量最大值 3pF
静电容量最大值公差 +100/-0%
调整方向 上方
温度特性 NP0±300ppm/℃
Q 300min. at 1MHz, Cmax.
耐电压 55Vdc
绝缘电阻(min.) 10000MΩ
力矩 0.7 to 4.9mNm
质量 0.032g

Murata Icon X 特点

1. Small and thin size with external dimensions of
    2.5(W)x3.2(L)x1.25max.(H)mm.
2. New shape of cover can improve the flux invasion
   compared with current products.
3. Improvement of the adhesion between rotor and
   stator leads to superior stability.
4. Unique construction with no plastic material provides superior soldering
   heat resistance to maintain excellent characteristic performance
   after reflow soldering.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 500