HF频带RFID

For small product management
在HF频带(13.56MHz)进行近距离无线通信的RFID标签。HF频带的RFID广泛用于支付公共交通机构和超市等结算的非接触式IC卡。此外,因为也可读取智能手机上标签,所以可轻松导入。

Murata Icon X RFID标签(按用途)

Murata Icon X RFID标签(产品一览)

*Reference
Under development
LXTBKYSCNR-013

For small product management
HF band
(13.56
MHz)
ISO15693/NFC Forum Type5
NXP ICODE SLIX2
64
bit
2528
bit
6.4 x 6.4 x 0.8mm
22mm
LXMS33HCNG-134 ISO15693/NFC Forum Type5
NXP ICODE SLIX
896
bit
3.2 x 3.2 x 0.7mm
20mm
LXMS33HCNK-171
ISO14443TypeA/NFC Forum Type2 NXP NTAG210
384
bit
3.2 x 3.2 x 0.75mm
15mm
LXMS33HCNL-167
ISO14443TypeA/NFC Forum Type2 NXP NTAG212
1024
bit
LXMSAPHA08-136
ISO15693/NFC Forum Type5
NXP ICODE SLIX
896
bit
8.3 x 8.3 x 0.8mm 42mm
LXMSAPHA17-176
ISO14443TypeA/NFC Forum Type2
NXP NTAG213
1152
bit
32mm

Murata Icon X 入门工具包