UHF频带RFID

UHF band RFID
在UHF频带(860~960MHz)进行近距离无线通信的RFID标签、RFID读写器。UHF频带的RFID可以远距离一次性读取多个标签,因此可将其用于库存管理、检品工作、物流追踪等多种用途。

Murata Icon X RFID标签(按用途)

Murata Icon X RFID标签(产品一览)

Part number LXMS21NCNH-147
LXMSJZNCMF-198
LXMS21ACMF-183 LXMS21ACNP-184
LXMSANAA19-181
LXMSANAA18-182
Type For small product management
(Antenna integrated)
For electronic equipment management
(External antenna)
For clothing management 
(Antenna combined)

Appearance




RFID
Standard
ISO18000-63 and EPC Global Gen2(v1.2.0)
ISO18000-63 and EPC Global Gen2v2
ISO18000-63 and EPC Global Gen2v2
ISO18000-63 and EPC Global Gen2(v1.2.0)
ISO18000-63 and EPC Global Gen2v2
Frequency
865-928MHz
902-928MHz
865-868MHz
IC
NXP G2iM
Impinj Monza R6
Impinj Monza R6
NXP UCODE7xm
Impinj Monza R6
EPC memory
256bit
96bit
96bit
448bit
96bit
User memory
512bit
NA
NA
2,048bit
NA
Size
(LxWxH)
2.0 x 1.25 x 0.55 mm
1.2 x 1.2 x 0.55 mm
2.0 x 1.25 x 0.5 mm
40 x 6 x 0.9 mm
Read range
(typ)
10mm
(500mW reader)
10mm
(500mW reader)
9m
(4W EIRP)
7m
(4W EIRP)
2m
(4W EIRP)
2m
(4W EIRP)

*Read range depends on the performance of the output power and the antenna of reader writer.

Murata Icon X RFID读写器

Murata Icon X 天线

Murata Icon X 入门工具包