短距离天线

The near field antenna that is most suitable to read Murata micro tag.
It uses electromagnetic field for the short range communication.

Murata Icon X Features

  • Near field antenna using electromagnetic induction
  • Optimized to read micro tags
  • FCC / IC / ETSI / Japan Radio law certified device
  • Qualified with Impinj Speedway Revolution R420
  • SMA connection (reverse polarity)

Murata Icon X Specifications

Part number LXRFZZUCCA-036 LXRFZZUCCA-037
Rigion JP / US
EU
Frequency 902~928MHz
865~868MHz
VSWR -10dB max@920MHz
-10dB max@866MHz
impedance 50Ω
Connector type RP-SMA (female)
Size(L x W)
31.5×26mm
(w/o connector)
Operating temperature ▲40~85℃
weight(typ) 2.8g