服装管理用

For cloths
薄且柔软的RFID标签,即使缝制在衣物和制服上的情况下,也可直接洗涤。

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X 系列一览

Part number
LXMSANAA19-181
Application For garment management
Appearance
RFID standard
ISO18000-63 and EPC Global Gen2v2
Frequency
UHF band(902-928MHz)
IC
Impinj Monza R6
EPC memory
96bit
User memory
NA
Size
(LxWxH)
40 x 6 x 0.9 mm
Read range*
2m

*Reference