RFID ProductsUHF频带RFID

在UHF频带(860~960MHz)进行近距离无线通信的RFID标签。UHF频带的RFID可以远距离一次性读取多个标签,因此可将其用于库存管理、检品工作、物流追踪等多种用途。

Please visit Murata solution website for more information.

UHF band RFID

RFID标签(按用途)

请参见以下页面,以获取村田超小型RFID标签的详细信息,包括介绍应用案例的视频,超小型标签的优点以及下载资料等。

RFID标签(产品一览)

  • *Reference
可左右滑动屏幕 请使用横屏浏览
Part Number Application Frequency RFID
standard
IC EPC
memory
User
memory
Size
L×W×T
Read
range*
LXMSJZNCMD-217 PDF For small product management UHF band
(865~928MHz)
ISO18000-
63/EPC
global
Gen2v2
Impinj
Monza
4QT
128
bit
512
bit
1.2 × 1.2 × 0.55mm 10mm
LXMSJZNCMH-225 PDF Impinj
M750
96
bit
32
bit
LXMS21NCMH-230 PDF 2.0 × 1.25 × 0.55mm 13mm
LXMS21ACMF-218 PDF For metal product management Impinj
Monza
R6
96
bit
NA 2.0 × 1.2 × 0.5mm 9m
(on PCB)
LXMS21ACMD-220 PDF Impinj
Monza
4QT
128
bit
512
bit
7m
(on PCB)
LXTBKZMCMG-010 PDF For metal product management Impinj
Monza
R6P
128
bit
32
bit
6.0 × 2.0 × 2.3mm 1.5m
(on metal)
  • *市售移动式阅读器示例 : 以下是Tertium Technology公司的产品。在 FCC/ETSI地区销售。
BLUEBERRY UHF MS14
BLUEBERRY UHF MS4