小型产品管理用

For small product management
世界超小级的RFID标签,安装在眼镜、装饰品、试管容器等极小物品上,可做防伪和溯源管理。

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X 系列一览

Part number
LXMS21NCNH-147
LXMSJZNCMF-198
Application
For small product management
Appearance


RFID standard
ISO18000-63 and EPC Global Gen2(v1.2.0)
ISO18000-63 and EPC Global Gen2v2
Frequency
UHF band(865-928MHz)
IC
NXP G2iM
Impinj Monza R6
EPC memory
256bit
96bit
User memory
512bit
NA
Size
(LxWxH)
2.0 x 1.25 x 0.55 mm
1.2 x 1.2 x 0.55 mm
Read range*
10mm
10mm

*Reference