传感器传感器 指南

村田以陶瓷技术为核心,充分利用MEMS、工艺技术和磁阻元件等,研究传感功能,开发多功能、高可靠性的设备、模块以及系统。多样的传感器产品阵容满足了汽车、可穿戴设备、医疗保健等各种用途的传感需求。

Preventative maintenance and health monitoring

MEMS Accelerometer

For structural health monitoring
Detection of even slight inclination based on acceleration g

Machinery, device and motor control

MEMS Accelerometer

For angle measurement, tilt compensation, and inertial measurement units
High stability even in inhospitable environments

Monitoring (watching over) and acquisition of bio-information, etc.

NTC Thermistor (Temperature)

For ambient temperature sensing
Enables highly sensitive and accurate temperature detection

Bed Sensor (BCGMCU)

Contactless monitoring of human sleeping in beds
Built-in ultra-sensitive accelerometer that can capture Ballistocardiographic (BCG) signals

Intruder detection and sensing human presence

Pyroelectric Infrared Sensor

For security equipment and lighting fixtures
Application of pyroelectric ceramic materials

Human-machine interfaces (HMI) connecting human and devices

Magnetic Switch (Open/Close)

Open/close operation and contactless position detection
H/L signal output according to magnetic field strength

Acquisition of weather and environment-related information

NTC Thermistor (Temperature)

For ambient temperature sensing
Enables highly sensitive and accurate temperature detection

Detection of vehicle movement, turning and stopping

MEMS Accelerometer

For a variety of vehicle safe-driving functions
Highly accurate and stable

MEMS Gyro Sensor

For inertial measurement units (IMU) and a variety of motion control
3-axis accelerator integrated type

Ultrasonic sensor (Distance)

For parking assist systems
Drip-proof type with hermetically sealed structure