陶瓷电容器的FAQ

安装

片状多层陶瓷电容器的涂布助焊剂有哪些注意点?

  1. An excessive amount of flux generates a large quantity of flux gas, which can cause a deterioration of solderability, so apply flux thinly and evenly throughout. (A foaming system is generally used for flow soldering.)

  2. Flux containing too high a percentage of halide may cause corrosion of the outer electrodes unless there is sufficient cleaning. Use flux with a halide content of 0.2% max.

  3. Strong acidic flux can corrode the capacitor and degrade its performance.
    Please check the quality of capacitor after mounting.

其他警告/注意事项请参考此处。

汽车用MLCC 警告/注意事项 (PDF)

<相关FAQ>
片状多层陶瓷电容器的清洗有哪些注意点?

请配合完成FAQ改善问卷。
FAQ对您有帮助吗?
如果可以的话,请您提出对FAQ的意见及要求。
您的意见将会用于FAQ的改善中。
※以这一方式提出的疑问及要求将不予以回复。 发送
如您有产品相关的疑问,请点击“联系我们”进行咨询。