陶瓷电容器的FAQQ多层陶瓷电容器产品的认定标准是什么?

A

自2016年4月起,一般用多层陶瓷电容器GRM系列(额定电压100V以下)的性能、试验方法适用于以下认定标准。

JIS C5101-21(IEC 60384-21)
表面封装固定多层陶瓷电容器种类1
JIS C5101-22(IEC 60384-22)
表面封装固定多层陶瓷电容器种类2

根据认定标准,变更了一部分试验方法(条件)和保修内容。但是并没有放宽保修条件。详情请参照表1、表2。

详细规格列表请参照产品检索页面的检索结果、PDF数据表以及产品详细页面详细规格表

可左右滑动屏幕 请使用横屏浏览
表1 主要登载内容的变更
Item Before Change After Change
Test Method
(JIS C 5102-1994)
Test Method
(JIS C 5101-1-1998)
Test Method
(JIS C 5101, IEC60384)
Solderability 75% of the terminations is to be soldered evenly and continuously. 95% of the terminations is to be soldered evenly and continuously.
Substrate Bending test Pressuring jig R230 Pressuring jig R5
可左右滑动屏幕 请使用横屏浏览
表2 项目名称的变更
Item Before Change After Change
Test Method
(JIS C 5102-1994)
Test Method
(JIS C 5101-1-1998)
Test Method
(JIS C 5101, IEC60384)
Change 1 Dielectric Strength Voltage proof
Change 2 Capacitance Temperature Characteristics Temperature characteristics of capacitance
Change 3 Vibration Resistance Vibration
Change 4 Deflection Substrate Bending test
Change 5 Solderability of Termination Solderability
Change 6 Temperature Cycle Temperature Sudden Change
Change 7 Humidity Load High Temperature High Humidity (Steady)
Change 8 High Temperature Load Durability

请配合完成FAQ改善问卷。
FAQ对您有帮助吗?

如果可以的话,请您提出对FAQ的意见及要求。
您的意见将会用于FAQ的改善中。

  • 以这一方式提出的疑问及要求将不予以回复。

如您有产品相关的疑问,请点击“联系我们”进行咨询。