Digital Panel Meters FAQ

Topic: AC Ammeters

I need to monitor the load current flowing in a 15A circuit. I plan on using your ACA-20PC-2-AC1-RL ac ammeter; do I need to buy anything else?

No. ACA-20PC-2-AC1-RL ac ammeters feature a built-in current transformer (CT) and auxiliary terminal blocks for connecting and measuring ac loads up to 20A.
请配合完成FAQ改善问卷。
FAQ对您有帮助吗?
如果可以的话,请您提出对FAQ的意见及要求。
您的意见将会用于FAQ的改善中。
※以这一方式提出的疑问及要求将不予以回复。 发送
如您有产品相关的疑问,请点击“联系我们”进行咨询。