SPICE模型引线型陶瓷电容器

提供引线型陶瓷电容器的SPICE模型。

从SimSurfing下载

您可以一次下载多个选定的零件号的数据。

在使用产品数据("DATA")之前,请仔细阅读以下使用条件。
如果您不同意此使用条件,请勿使用该数据。 使用数据的任何部分则表示您完全无条件地接受以下使用条件。

可上下滑动屏幕

Restrictions on the use of the DATA

  1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.
  2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.
  3. Murata Manifacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inablility to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.
  4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.
  5. You acknowlege and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.
  6. For details about a product, please refer to Murata catalog or approval specifications for the product.
Applicable condition of the DATA for SPICE models
  • Parameters shown in the DATA for SPICE models(netlists) are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage. Therefore, please note that under any other conditions above, you may not have adequate results.
  • The DATA may include the data for discontinued products. Please contact us about the latest production status.

更新 2021/5/28

可左右滑动屏幕 请使用横屏浏览
应用 系列 资料容量
通用 RDE 引线型多层陶瓷电容器 ZIP: 0.8MB
DE1_RA-500 额定电压:500Vac ZIP: 0.1MB
DE1_RA-300 额定电压:300Vac, 比Type KX小型化的产品 ZIP: 0.1MB
DE1_RA-250 额定电压:250Vac, 比Type KX小型化的产品 ZIP: 0.1MB
DE1_KX-300 额定电压:300Vac ZIP: 0.1MB
DE1_KX-250 额定电压:250Vac ZIP: 0.1MB
DE1_RB-760 额定电压:760Vac ZIP: 0.1MB
DE2_SA-400 额定电压:400Vac ZIP: 0.1MB
DE2_SA-300 额定电压:300Vac, 比Type KY小型化的产品 ZIP: 0.1MB
DE2_SA-250 额定电压:250Vac, 比Type KY小型化的产品 ZIP: 0.1MB
DE2_KY-300 额定电压:300Vac ZIP: 0.1MB
DE2_KY-250 额定电压:250Vac ZIP: 0.1MB
汽车用 RCE 汽车用引线型多层陶瓷电容器 ZIP: 0.7MB
RHE 150℃引线型多层陶瓷电容器 ZIP: 0.1MB
DE6 安全规格认定引线型圆形陶瓷电容器 ZIP: 0.1MB