This highly reliable and highly safe ozonizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design utilizing creepage discharge on the board surface to generate ozone more stably and efficiently.
The module structure featuring the drive power supply wired to the ion generator provides a high degree of design freedom when incorporating the module into the finished product.