Low Power Wide Area (LPWA) network is a wireless communication technology specialized for interconnecting devices together, focusing on power efficiency and long range. LPWA is most suitable for applications such as IoT, M2M, and many other that require to operate at lower cost and lower power consumption. LPWA technology is rapidly emerging. To respond to customers' needs, Murata Manufacturing has formed strategic partnerships with market leaders, and is accelerating the development of products using this technology.