Leading the next wave in edge computing, Murata is leveraging its advanced packaging technology to pack powerful AI computing into tiny packages.
We offer products to meet the needs of both high performance and low power applications. The high-performance Type 1WV is based on Google's Coral Edge TPU™ Accelerator and is capable of real-time image recognition. The ultra-low-power Type 2DA is based on Syntiant's award-winning always-on neural processing architecture and is ideal for keyword detection and other audio and sensor applications.