High Temperature Film Capacitor for automotive

HTFC

The Murata high temperature film capacitor (FH series) can be used for continuous operation at temperatures of 125°C.

The capacitor is provided with a self-healing function for use in that high temperature range. Therefore, it is optimal for the converters and motor-drive inverters of eco-friendly cars that require a high temperature guarantee.

Murata Icon X Product Lineup

FH Series

Murata Icon X Download PDF

High Temperature Film capacitor for automotive (PDF: 2.0 MB)

  • UPDATE 25/07/2017
Download PDF