Polymer Aluminum Electrolytic Capacitors

Polymer Capacitors

Murata's polymer capacitor has the feature of low ESR, low impedance, and large scale. Furthermore, there is no DC bias characteristic of capacitance, and since temperature characteristics are also stable, it excels in the Ripple absorption, smoothness, and the transient response performance. 

Therefore, it is suitable for smoothing of input-output current of various power supply circuits, and the backup use over the load change of the CPU circumference. This contributes to reduction of the number of parts, or reduction of substrate area.

Murata Icon X Product Lineup

ECAS

Murata Icon X PDF Catalog

PDF catalog relates to a Polymer Aluminum Electrolytic Capacitors is below

POLYMER Aluminum Electrolytic Capacitors

Polymer Aluminum Electrolytic Capacitors (PDF: 0.5 MB)

  • CAT NO. c90e-3
  • UPDATE 25/08/2017
Download PDF

Murata Icon X Technical Guides

Murata Icon X Other Links

Murata Icon X Application Guides