CDBKB455KCAY35-R0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Ceramic Discriminators
  • Production Start Date : 9/1/1991

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Center Frequency455.0kHz
Nominal Center ValueYes
Recovered Audio 3dB BWfn±4.0kHzmin.
Distortion(max.)2.5%
Area of Distortion2.5%max.(at fn)
Recovered Audio Output100mV±40
ICTK10930
IC MakerTOKO

Murata Icon X Features

Ceramic discriminator consists of a wide bandpiezoelectric resonator. It is ideal for mobile communications equipment due to its small size and light weight. Standard line includes products for a wide range of applications, from cordless telecom to cellular telephone. Practically adjustment free at the detection circuit, small size is suitable for downsizing.

Features
1. Small in size and light weight
2. Adjustment free at detection circuit
3. High sensitivity and stability
4. Wide range of standard products are available for  various ICs.
5. Operating temperature range: -20 to +80 (°C), Storage temperature range: -40 to +85 (°C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

500

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.