CDSCB10M7GA121-R0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Ceramic Discriminators
  • Production Start Date : 5/1/2006

Murata Icon X Appearance & Shape

Appearance | CDSCB10M7GA121-R0
Dimensions | CDSCB10M7GA121-R0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Elements1
Center Frequency10.700MHz
Center Frequency Tolerance±30kHz
Nominal Center ValueNo
Recovered Audio 3dB BW390kHzmin.
Distortion(max.)1%
Area of Distortion[at fo]
Recovered Audio Output80mVmin.
ICLV23100V
IC MakerSANYO
Detection Methodquadrature type

Murata Icon X Features

CDSCB10M7 series forms a resonator on a piezoelectric ceramic substrate. In combination with ICs, this type obtains stable demodulation characteristics in a wide bandwidth.They have 1.0mm max. thickness and small mounting area(4.5x2.0mm).

Features
1. Compact and high reliability and recommended for automotive applications.
2. Can be combined with various ICs. The IC is determined by the last number in the part number.
3. Stable demodulation characteristics can be obtained without adjustment.
4. Stable temperature characteristics
5. Available lead (Pb) free solder reflow.

Murata Icon X Applications

Other Usage

Communication Equipment/Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

2000