CFWKA450KBFY001-R0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 5/1/1998

Murata Icon X Appearance & Shape

Appearance | CFWKA450KBFY001-R0
Dimensions | CFWKA450KBFY001-R0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Elements6
Center Frequency450.0kHz
Nominal Center ValueYes
3dB Bandwidthfn±11.5kHzmin.
6dB Bandwidthfn±13.0kHzmin.
Stop Bandwidth30.0kHz
Area of Stop Bandwidth[within 50dB]
Stop Band Attenuation45dB[within fn±100kHz]
Spurious Attenuation20dB[within 0.1 to 1.0MHz]
Insertion Loss4.0dB[at minimum loss point]
Ripple2.0dB[within fn±10kHz]
GDT Deviation30.0μs[within fn±10kHz]
Input/Output Impedance1000Ω

Murata Icon X Features

The CFWKA_Y series is comprised of small, high-performance, thin (3.0mm) filters consisting of 6 ceramic elements. The filters are recommend for digital communication applications and are perfect in hand-held cellular phones.

Features
1. The filters are mountable by automatic placers, and can be reflow soldered.
2. They are slim, at only 3.0mm maximum thickness.
3. The filters are wide bandwidth, flat GDT within pass band.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

350

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.