CFWLA450KG1Y-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 3/1/1990

Murata Icon X Appearance & Shape

Appearance | CFWLA450KG1Y-B0
Dimensions | CFWLA450KG1Y-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements6
Center Frequency450.0kHz
Center Frequency Tolerance±1kHz
Nominal Center ValueNo
6dB Bandwidthfn±4.5kHzmin.
GDT Bandwidth4
Selectivity(+)50dB[fn+15kHz]
Selectivity(-)50dB[fn-15kHz]
Stop Band Attenuation40dBmin.[within fn±100kHz]
Insertion Loss11.0dBmax.(at minimum loss point)
Ripple1.0dBmax.[within fn±3kHz]
GDT Deviation20μsec.
Input/Output Impedance2000Ω

Murata Icon X Features

CFWLA series for AM use is one of the most suitable intermediate filters, having such distinctive features as high selectivity, high stability, high attenuation, and adjustment-free operation. Additionally, its easy matching with IC helps create an easy circuit design. Especially, CFWLA_Y series improves the frequency fidelity in the high sound area of an AM stereo with its wide band and flat characteristics of group delay time.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

150

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.