CFWLA455KHFA-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 3/1/1990

Murata Icon X Appearance & Shape

Appearance | CFWLA455KHFA-B0
Dimensions | CFWLA455KHFA-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements6
Center Frequency455.0kHz
Nominal Center ValueYes
6dB Bandwidthfn±3.0kHzmin.
Stop Bandwidth9.0kHz
Area of Stop Bandwidth[within 50dB]
Stop Band Attenuation60dB[within fn±100kHz]
Insertion Loss6.0dB[at minimum loss point]
Ripple2.0dB[within fn±2kHz]
Input/Output Impedance2000Ω

Murata Icon X Features

Ceramic filter CFWLA series are low profi le high selectivity ceramic fi lters, which use 6 elements in ladder form. They are best suitable to high-class transceivers, cordless telephones and amateur radios.

Features
1. Low profile, high selectivity
2. Available bandwidths are B to J as standard
3. Easily mountable on any PC board
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

150

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.