CSTCV25M0X51Q-R0

    1. Timing Devices 〉Ceramic Resonators (CERALOCK®)
  • Production Start Date : 7/1/2000

Murata Icon X Appearance & Shape

Appearance | CSTCV25M0X51Q-R0
Dimensions | CSTCV25M0X51Q-R0

Murata Icon X Specifications

ShapeSMD
Frequency25.000MHz
Frequency Tolerance±0.5%
Operating Temperature Range-40℃ to 125℃
Frequency Shift by Temperature±0.3%
Frequency Aging±0.1%
Washavailable
Resonant Impedance50Ω
Built-in Load Capacitance5pF

Murata Icon X Features

MURATA's frequency adjustment and package technology expertise has enabled the development of the chip
CERALOCK(R) with built-in load capacitors. This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. The series has high reliability and is available for a wide temperature range.
2. Oscillation circuits do not require external load capacitors.
3. The series is available in a wide frequency range.
4. The resonators are extremely small and have a low profile.
5. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Other Usage

Automotive

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

2000