DMF3Z5R5H474M3DTA0

    1. CapacitorsSupercapacitors (EDLC)

Murata Icon X Appearance & Shape

Appearance | DMF3Z5R5H474M3DTA0
Dimensions | DMF3Z5R5H474M3DTA0

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
Length_Width (size)21.0x14.0mm
Thickness3.2mm
Thickness Tolerance+/-0.2mm
Rated Voltage5.5V
Capacitance470mF
Torelance±20%
Equivalent Series Resistance45mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMF series featuring high power are for high power applications.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

T

Box

500