DMT334R2S474M3DTA0

    1. CapacitorsSupercapacitors (EDLC)

Murata Icon X Appearance & Shape

Appearance | DMT334R2S474M3DTA0
Dimensions | DMT334R2S474M3DTA0

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
L x W (size)21.0x14.0mm
Thickness3.5mm
Thickness Tolerance+/-0.3mm
Rated Voltage4.2V
Capacitance470mF
Capacitance Tolerance±20%
Equivalent Series Resistance130mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMT series featuring wide operation temperature range & high reliability are for general applications.

Murata Icon X Applications

Automotive Usage

Infotainment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

T

Box

500