FR05CM21AR

    1. SensorsRotary Sensors

Murata Icon X Appearance & Shape

Appearance | FR05CM21AR
Dimensions | FR05CM21AR

Murata Icon X Specifications

Operating Temperature Range-10℃ to 70℃
Output TypeSingle
Supply Voltage5.25V
Output Voltage0.5Vp-pmin.
Measure Condition of Output Voltageat 25℃,Gap=0.2mm
Total Resistance Range0.7kΩ to 1.5kΩ
Response Frequency Range0kHz to 100kHz
Target Gear Module0.3to1.0
Phase DifferenceSingle

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

50