IRA-E420SW1

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-25℃ to 70℃
ShapeLead
Field of Viewtheta1=theta2=50deg.
ElectrodeDia.1.8mm
Responsivity(typ.)0.45mV
Optical Filtermaterial: silicon
λp: 4.45±0.1µm
λ1/2: 365±15nm
Supply Voltage Range3V to 15V
Storage Temperature Range-30℃ to 100℃

Murata Icon X Features

Lead type

Murata Icon X Applications

Limited Usage

Fire detection

Other Usage

Not recommended for tunnel usage. Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100