IRA-S410ST01

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance | IRA-S410ST01
Dimensions | IRA-S410ST01

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeLead
Field of Viewtheta1=38deg.,theta2=45deg.
Electrode(2.3(gap0.3)x1.0mm)x2
Responsivity(typ.)7.0mV
Optical Filter5micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

Lead type

Murata Icon X Applications

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100