IRS-B345ST03-R1

    1. SensorsPyroelectric Infrared SensorsPyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance | IRS-B345ST03-R1
Dimensions | IRS-B345ST03-R1

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeSMD
Field of Viewtheta1=70deg.,theta2=50deg.
Electrode(0.8x0.7mm)x4
Responsivity(typ.)3.6mV
Optical Filter3micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

SMD type

Murata Icon X Applications

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R1

Reel

2000