LFB155G37CB1C032

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB155G37CB1C032
Dimensions | LFB155G37CB1C032

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)5375.00MHz
Bandwidth(BW)fo±475.00MHz
Insertion Loss in BW I)1.5dB max. (at 25℃)
Insertion Loss in BW II)1.7dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)10dB min. at 3800.00MHz
Attenuation(Absolute Value) II)5dB min. at 7500.00MHz
VSWR(max.)2.1
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.00x0.50mm
Thickness(max.)0.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 4900MHz to 5850MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

10000