LFB215G37SG8A185

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB215G37SG8A185
Dimensions | LFB215G37SG8A185

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)5375.00MHz
Bandwidth(BW)fo±475.00MHz
Insertion Loss in BW I)2.2dB max. (at 25℃)
Insertion Loss in BW II)2.5dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)40dB min. at 340.00 to 1195.00MHz
Attenuation(Absolute Value) II)21dB min. at 2140.00 to 3580.00MHz
Attenuation(Absolute Value) III)25dB min. at 6855.00 to 7150.00MHz
Attenuation(Absolute Value) IV)20dB min. at 8570.00 to 8930.00MHz
Ripple(max.)1.8dB
VSWR(max.)2.5
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.00x1.25mm
Thickness(max.)1.05mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 4900MHz to 5850MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000