LFL151G95TC1C157

    1. Filters 〉LC Filters 〉LC Filters(LPF)

Murata Icon X Appearance & Shape

Appearance | LFL151G95TC1C157
Dimensions | LFL151G95TC1C157

Murata Icon X Specifications

ApplicationsTD-SCDMA
Nominal Center Frequency(fo)2017.50MHz
Bandwidth(BW)fo±7.50MHz
Insertion Loss in BW I)0.5dB max. (at 25℃)
Insertion Loss in BW II)0.6dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)24dB min. at 4020.00 to 4050.00MHz
Attenuation(Absolute Value) II)16dB min. at 6030.00 to 6075.00MHz
Attenuation(Absolute Value) III)17dB min. at 3760.00 to 3840.00MHz
Attenuation(Absolute Value) IV)16dB min. at 5640.00 to 5760.00MHz
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity3W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.00x0.50mm
Thickness(max.)0.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

10000