MHR0307SA106M70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.3W
ShapeLead
Maximum Working Voltage1.7kVdc
Resistance10.0MΩ
Resistance Deviation±20%
Single Use/Mold UseSingle use
Length7.6mm
Height H5.0mm
Lead Pitch P5.08mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000