MHR0319SA405M20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1W
ShapeLead
Maximum Working Voltage2kVdc
Resistance4.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length20.2mm
Height H5.0mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000