MHR0419SA406F20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.2W
ShapeLead
Maximum Working Voltage6.9kVdc
Resistance40.0MΩ
Resistance Deviation±1%
Single Use/Mold UseMolded use
Length20.2mm
Height H6.5mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000