MHR0609SA686M70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.8W
ShapeLead
Maximum Working Voltage3.5kVdc
Resistance68.0MΩ
Resistance Deviation±20%
Single Use/Mold UseSingle use
Length10.1mm
Height H9.0mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000