PKGS-00TAV-R

    1. Sensors 〉Shock Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 125℃
Primary Axis Inclined Angle
Sensitivity(typ.)0.8mV/G
Capacitance(typ.)245pF
Insulation Resistance(min.)10000MΩ
Non-linearity(typ.)1%
Shock Resistance3000G (0.3ms duration)
Sensitivity TypeElectric voltage sensitivity type
Resonance Frequency39kHz
Storage Temperature Range-40℃ to 125℃

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Limited Usage

Automotive for TPMS use only

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

180mm Embossed Tape

2000