PKGS-25WXP1-R

    1. Sensors 〉Shock Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Primary Axis Inclined Angle25°
Sensitivity(typ.)0.168pC/G
Capacitance(typ.)550pF
Insulation Resistance(min.)100MΩ
Non-linearity(typ.)1%
Shock Resistance3000G (0.3ms duration)
Sensitivity TypeElectric charge sensitivity type
Resonance Frequency42kHz
Storage Temperature Range-40℃ to 85℃

Murata Icon X Applications

Other Usage

For consumer use

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

180mm Embossed Tape

3000