PV12P202A01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance | PV12P202A01B00
Dimensions | PV12P202A01B00

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage300Vdc
Adjustment DirectionTop
Size7mm
Auto AdjustmentNo
Number of Turns (Effective Rotation Angle)4
Mechanical Rotation Angle-
Total Resistance Value2kΩ
Total Resistance Value Tolerance±10%
Temperature Coefficient of Resistance±100ppm/℃
Resistance TaperB (Linear)
Contact Resistance VariationLess than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance2ohm max.
Soldering MethodFlow
Soldering Iron
Torque14.7mN・m max.
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.57g

Murata Icon X Features

1. The unique inner gear system recognizes the
    position of the center of the shaft of the
    potentiometer.
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

50

Murata Icon X Product Data