PV37W105C01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.25W
ShapeLead
Maximum Working Voltage200Vdc
Adjustment DirectionTop
Size6mm
Auto AdjustmentNo
Number of Turns (Effective Rotation Angle)12
Mechanical Rotation Angle-
Total Resistance Value1MΩ
Total Resistance Value Tolerance±10%
Temperature Coefficient of Resistance±150ppm/℃
Resistance TaperB (Linear)
Contact Resistance VariationLess than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance2ohm max.
Soldering MethodFlow
Soldering Iron
Torque21.2mN・m max.
Measure Condition of RatedPower85℃
Operating Temperature Range-55℃ to 125℃
Mass0.34g

Murata Icon X Features

1. Smaller volume (about one-third) than 25-turn
    potentiometer
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

100

Murata Icon X Product Data