SCA1000-D01

    1. Sensors 〉Accelerometers

Murata Icon X Appearance & Shape

Appearance | SCA1000-D01
Dimensions | SCA1000-D01

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis2
Maximum Range±1.7g
Supply Voltage5V
Offset Temp. Characteristc±100mg
Sensitivity1.2V/G
Amplitude Response50Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100